IESNA:LM-63-2002
[TEST]P944440
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31579
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2880.6 2862.6 2824.8 2792 2783.8 2787.1 2796.9 2815 2831.4 2836.3
2838 2862.6 2913.5 2997.2 3136.7 3333.7 3573.3 3862.2 4231.5 4671.4
5170.4 5781 6521.2 7363.3 8269.3 9242.7 10176.6 10611.6 9974.7 7708
4193.8 1183.4 362.7 215 123.1 50.9 0
2880.6 2870.8 2831.4 2798.6 2790.4 2792 2801.9 2819.9 2834.7 2839.6
2842.9 2869.2 2918.4 3007 3143.3 3341.9 3584.8 3875.3 4254.5 4694.4
5209.8 5838.4 6608.2 7432.2 8354.7 9352.6 10266.9 10660.8 9874.6 7535.6
3998.4 1109.6 351.3 197 114.9 46 0
2880.6 2867.5 2829.8 2795.3 2780.5 2782.2 2787.1 2796.9 2803.5 2810.1
2819.9 2847.8 2900.3 2984 3121.9 3304.1 3537.2 3813 4169.1 4604.1
5147.4 5826.9 6624.7 7511 8430.2 9405.2 10326 10805.3 10222.6 8139.7
4832.3 1782.6 476 236.4 139.5 54.2 0
2880.6 2860.9 2824.8 2787.1 2767.4 2762.5 2765.7 2767.4 2767.4 2778.9
2795.3 2826.5 2879 2961.1 3079.2 3253.2 3484.7 3767 4123.2 4556.5
5144.1 5846.6 6742.8 7752.3 8786.4 9800.7 10747.8 11282.9 10987.5 9447.8
6486.8 3138.3 945.4 344.7 167.4 52.5 0
2880.6 2860.9 2826.5 2787.1 2762.5 2757.5 2760.8 2760.8 2760.8 2774
2803.5 2831.4 2875.7 2946.3 3053 3213.8 3446.9 3737.4 4095.3 4551.6
5154 5956.6 6992.3 8218.4 9479 10608.3 11519.3 12097 12166 11378.1
9073.6 5457.6 2317.6 590.9 198.6 46 0
2880.6 2856 2821.6 2782.2 2755.9 2751 2755.9 2762.5 2762.5 2775.6
2806.8 2829.8 2864.2 2939.7 3053 3213.8 3440.4 3737.4 4101.8 4582.8
5211.4 6074.8 7233.6 8646.8 10081.4 11327.2 12239.9 12919.4 13336.3 13070.4
11328.9 7954.2 3809.7 1196.6 254.4 59.1 0
2880.6 2860.9 2824.8 2783.8 2757.5 2751 2754.3 2760.8 2760.8 2774
2803.5 2834.7 2879 2951.2 3062.8 3227 3456.8 3745.7 4106.8 4563.1
5165.5 5969.7 7010.4 8218.4 9465.9 10619.8 11571.8 12234.9 12323.6 11456.9
9282.1 5667.7 2227.4 574.5 165.8 44.3 0
2880.6 2864.2 2829.8 2788.7 2762.5 2755.9 2760.8 2765.7 2770.7 2783.8
2805.1 2839.6 2895.4 2979.1 3098.9 3264.7 3499.4 3785 4141.2 4587.7
5178.6 5923.8 6824.9 7808.1 8814.3 9830.3 10793.8 11333.8 10964.5 9521.7
6672.3 3207.3 956.9 359.5 170.7 52.5 0
2880.6 2869.2 2833 2793.6 2772.3 2769 2775.6 2788.7 2800.2 2811.7
2826.5 2856 2913.5 3003.7 3138.3 3323.8 3555.3 3835.9 4187.2 4612.3
5150.7 5818.7 6601.7 7456.8 8349.8 9314.9 10263.6 10741.3 10239 8515.5
5380.5 2114.1 605.7 288.9 154.3 62.4 0
2880.6 2872.4 2834.7 2795.3 2777.2 2775.6 2787.1 2810.1 2829.8 2841.2
2852.7 2882.3 2936.4 3028.4 3169.5 3368.1 3611.1 3904.9 4266 4702.6
5208.1 5836.8 6560.6 7373.1 8236.5 9193.4 10104.4 10462.2 9786 7596.4
4162.6 1254 382.4 193.7 103.4 41 0
2880.6 2870.8 2834.7 2795.3 2777.2 2777.2 2788.7 2810.1 2831.4 2841.2
2851.1 2875.7 2931.5 3018.5 3158 3351.7 3593 3899.9 4262.7 4676.3
5173.7 5776.1 6496.6 7314 8138 9094.9 10025.6 10465.5 9894.3 7824.5
4433.4 1393.5 403.8 210.1 108.3 37.8 0
